Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Mounting set
Construction use | Holder tooling suction Cup |
contains | Vacuum/pressure switch |
and | 2x M4x12 |
Attribute | Value |
---|---|
B | 54.90 mm |
B1 | 70.10 mm |
G2 | G1/8"-F |
G4 | M4-M |
H | 12 mm |
H1 | 24.10 mm |
L | 38 mm |
L1 | 47.85 mm |
L2 | 38 mm |
L3 | 0.70 mm |
X1 | 28 mm |
Attribute | Value |
---|---|
Product family | HT |
Ordering information: SET HT-SG..E VSi-HD M4x12