Electrical Vacuum Generators

Electrical vacuum generators are the new generation of intelligent vacuum generators that do not require compressed air. Their areas of application include mobile robotics, for example in autonomous warehouses, or stationary handling tasks with collaborative robots (cobots).
 
Vision & Handling Sets 3D-R
New
Efficient

Vision & Handling Sets 3D-R

  • Gripping system based on an electrical vacuum generator including camera system and software
  • Solution for Box- and Item-Pick
  • Suitable for operation with lightweight robots and cobots
Vacuum Generator ECBPi
Efficient

Vacuum Generator ECBPi

  • Max. 12 l/min suction rate
  • Max. vacuum: 75 %
Handling Sets ECBPi
New
Efficient

Handling Sets ECBPi

  • Vacuum generator including flange, gripper and connection cable
  • Flexible replacement of the gripper possible
  • Suction rate up to 12 l/min and max. vacuum: 75 %
  • Suitable for operation with lightweight robots and cobots
Vacuum Generator ECBPM
New
Efficient

Vacuum Generator ECBPM

  • Pumping speed up to 1.6 l/min
  • Max. Vacuum: 60%
  • Integrated IO-Link and RS485 interface
Handling Sets ECBPM
New
Efficient

Handling Sets ECBPM

  • Set includes vacuum generator, flange, suction cup and connection cable
  • Flexible, replaceable suction cup
  • Suction rate up to 1.6 l/min
  • Max. vacuum: 60 %