Handling Sets ECBPM

  • Ready-to-connect handling set for lightweight robots and cobots based on an electrical vacuum generator in miniature construction
  • Contains the vacuum generator, flange, suction cup and connection cable
  • Handling of airtight workpieces weighing up to 3 kg
  • Ideal for automated handling of small parts, such as bin picking with a single suction cup
  • Integration in automated machines in tight spaces

Our Highlights...

  • Ready-to-connect handling set
  • Flexible replacement of the suction cup possible
  • Electrical vacuum generator in miniature construction
  • Low weight
  • Electrical connection via external cable routing or internal pin connection

Your Benefits...

  • Easy and quick mounting and start of operations (plug & work)
  • Can be used for a wide range of requirements
  • Ideal for handling small workpieces with a single suction cup
  • Higher payload of the robot
  • No compressed air hoses necessary on the robot
 

Individual items in the product family Handling Sets ECBPM

 

assets/Artikelbild/10.03.01.00605_02.jpg
New
Efficient
ROB-SET ECBPMi OMRON
10.03.01.00605
Complete set for connecting and integrating the CobotPump ECBPMi to lightweight robots
with: CobotPump mini
for: Omron
contains: Suction Pad
and: Screws
Degree of evacuation: 60 %
assets/Artikelbild/10.03.01.00546_00.jpg
New
Efficient
ROB-SET ECBPMi ASSISTA
10.03.01.00546
Complete set for connecting and integrating the CobotPump ECBPM to lightweight robots
with: CobotPump mini
for: Mitsubishi Assista
Type: RV-5AS
contains: Suction Pad
and: Screws
Degree of evacuation: 60 %
assets/Artikelbild/10.03.01.00579_00.jpg
New
Efficient
ROB-SET ECBPMi ASSISTA
10.03.01.00579
Complete set for connecting and integrating the CobotPump ECBPM to lightweight robots
with: CobotPump mini
for: Mitsubishi Assista
Type: RV-5AS-FS
contains: Suction Pad
and: Screws
Degree of evacuation: 60 %
assets/Artikelbild/10.03.01.00566_04.jpg
New
Efficient
ROB-SET ECBPMi TECHMAN
10.03.01.00566
Complete set for connecting and integrating the CobotPump ECBPMi to lightweight robots
with: CobotPump mini
for: TECHMAN
Type: TM5-700/900
contains: Suction Pad
and: Screws
Degree of evacuation: 60 %
assets/Artikelbild/10.03.01.00512_02.jpg
New
Efficient
ROB-SET ECBPMi UR
10.03.01.00512
Complete set for connecting and integrating the CobotPump ECBPMi to lightweight robots
with: CobotPump mini
for: Universal Robots
Type: UR3/5
contains: Suction Pad
and: Screws
Degree of evacuation: 60 %
assets/Artikelbild/10.03.01.00593_03.jpg
New
Efficient
ROB-SET ECBPMi UR
10.03.01.00593
Complete set for connecting and integrating the CobotPump ECBPMi to lightweight robots
with: CobotPump mini
for: Universal Robots
Type: UR10/16
contains: Suction Pad
and: Screws
Degree of evacuation: 60 %
assets/Artikelbild/10.03.01.00617_00.jpg
New
Efficient
ROB-SET PLUS ECBPMi UR
10.03.01.00617
Complete set for connecting and integrating the CobotPump ECBPMi to lightweight robots
with: PLUS
with: CobotPump mini
for: Universal Robots
Type: UR3/5
contains: Suction Pad
and: Screws
Degree of evacuation: 60 %
assets/Artikelbild/10.03.01.00618_00.jpg
New
Efficient
ROB-SET PLUS ECBPMi UR
10.03.01.00618
Complete set for connecting and integrating the CobotPump ECBPMi to lightweight robots
with: PLUS
with: CobotPump mini
for: Universal Robots
Type: UR10/16
contains: Suction Pad
and: Screws
Degree of evacuation: 60 %
assets/Artikelbild/10.03.01.00585_00.jpg
New
Efficient
ROB-SET ECBPMi HANWHA
10.03.01.00585
Complete set for connecting and integrating the CobotPump ECBPM to lightweight robots
with: CobotPump mini
for: Hanwha
Type: HCR-3
contains: Suction Pad
and: Screws
Degree of evacuation: 60 %