Robot Set ECBPM

  • Ready-to-connect robot set for lightweight robots and cobots based on a electrical vacuum generator in miniature construction
  • In addition to the vacuum generator, also includes flange, suction cup and connection cable
  • Handling of airtight workpieces weighing up to 3 kg
  • Ideal for automated handling of small parts, such as bin picking with a single suction cup
  • Integration in automated machines in tight spaces

Our Highlights...

  • Ready-to-connect robot set
  • Flexible replacement of the suction cup possible
  • Electrical vacuum generator in miniature construction
  • Low weight
  • Electrical connection via external cable routing or internal pin connection

Your Benefits...

  • Easy and quick mounting and start of operations (plug & work)
  • Can be used for a wide range of requirements
  • Ideal for handling small workpieces with a single suction cup
  • Robot capable of handling greater loads
  • No compressed air hoses necessary on the robot
 

Individual items in the product family Robot Set ECBPM

 

assets/Artikelbild/10.03.01.00566_03.jpg
Efficient
New
ROB-SET ECBPM TECHMAN
10.03.01.00566
Complete set for connecting and integrating the CobotPump ECBPM to lightweight robots
with: CobotPump mini
for: TECHMAN
Type: TM5-700, TM5-900
Degree of evacuation: 60 %
assets/Artikelbild/10.03.01.00512_02.jpg
Efficient
New
ROB-SET ECBPM UR
10.03.01.00512
Complete set for connecting and integrating the CobotPump ECBPM to lightweight robots
with: CobotPump mini
for: Universal Robots
Type: 3,5
Degree of evacuation: 60 %
assets/Artikelbild/10.03.01.00593_03.jpg
Efficient
New
ROB-SET ECBPM UR
10.03.01.00593
Complete set for connecting and integrating the CobotPump ECBPM to lightweight robots
with: CobotPump mini
for: Universal Robots
Type: UR10, UR16
Degree of evacuation: 60 %