Inline Ejectors SLP

  • Inline ejector for mounting directly in the hose line
  • Handling of electronic components
  • Vacuum generation in handling systems with restricted space
  • Use in separation systems for plastic and sheet-metal machining

Our Highlights...

  • Inline vacuum generator with axial connections
  • Low device weight (5 g)
  • Nozzles with high suction capacity at high vacuum values
  • Slimline plastic housing
  • Connection by means of push-in couplings
  • Air outlet optimized

Your Benefits...

  • Direct installation in the vacuum hose
  • Ideal for highly dynamic processes
  • Minimum air consumption
  • Suitable for installation in restricted spaces
  • No need for additional connecting elements
  • Low noise output
 

Individual items in the product family Inline Ejectors SLP

 

SLP 05 S01
SLP 05 S01
10.02.01.00561
Inline ejector for vacuum generation directly in the hose
Nozzle size: 0,5 mm
Degree of evacuation: 85 %
Connection: Hose D4(1)-D4(2)
Suction rate (max): 8 l/min
Air consumption (during evac.):
13 l/min
Pressure optimal: 4.5 bar
SLP 07 S01
SLP 07 S01
10.02.01.00562
Inline ejector for vacuum generation directly in the hose
Nozzle size: 0,7 mm
Degree of evacuation: 85 %
Connection: Hose D4(1)-D4(2)
Suction rate (max): 15.9 l/min
Air consumption (during evac.):
25 l/min
Pressure optimal: 4.5 bar