Inline Ejectors VR

  • Inline ejector for installation between suction cup and compressed air supply
  • Handling of all types of workpieces with manipulators, industrial robots and feeder systems

Our Highlights...

  • Inline ejector for installation between suction cup and compressed air supply
  • Minimum size and low weight due to aluminum body

Your Benefits...

  • No costly hose installation necessary; vacuum is generated directly at the point of use
  • Extremely space-saving installation; ideal for restricted spaces and highly dynamic movements
 

Individual items in the product family Inline Ejectors VR

 

VR 07
10.02.01.00001
Inline ejector for vacuum generation directly at the suction cup
Nozzle size: 0,7 mm
Suction rate (max): 14 l/min
Air consumption (during evac.):
21 l/min
VR 05
10.02.01.00075
Inline ejector for vacuum generation directly at the suction cup
Nozzle size: 0,5 mm
Suction rate (max): 7 l/min
Air consumption (during evac.):
12 l/min
VR 09
10.02.01.00077
Inline ejector for vacuum generation directly at the suction cup
Nozzle size: 0,9 mm
Suction rate (max): 21 l/min
Air consumption (during evac.):
36 l/min