Pneumatic Vacuum Generators

The pneumatic vacuum generators are designed for end-of-arm (EoA) use on lightweight robots and small industrial robots. They are suitable for use in fully automated processes with low cycle and evacuation times as well as in human-robot collaboration (MRK environment).
 
Pneumatic Vacuum Generators RECB
Efficient
New

Pneumatic Vacuum Generators RECB

  • Suction rate up to 71.5 l/min
  • Max. vacuum: 85 %
  • Lift capacity up to 10 kg
Handling sets RECB
Efficient
New

Handling sets RECB

  • Vacuum generator including flange, gripper and connection cable
  • Suction rate up to 57.2 l/min and max. vacuum of 85 %
  • Lift capacity up to 10 kg
  • Suitable for operation with lightweight robots and robots