Frequency-Regulated Vacuum Blowers SGBL-FU

  • Vacuum blower for handling of cardboard, foam materials, insulating materials, recycled materials and other porous materials
  • Handling of various materials due to flexible regulation of suction capacity

Our Highlights...

  • Integrated frequency converter, controlled locally or by an external controller
  • Energy savings at low speed
  • Wide range of models with varying performance

Your Benefits...

  • Optimum adjustment of the volume flow rate or the vacuum value to meet customer requirements
  • Reduced electricity costs and noise output levels
  • Safety for every application
 

Individual items in the product family Frequency-Regulated Vacuum Blowers SGBL-FU

 

SGBL-FU 180-400-4
10.04.02.00069
Frequency-regulated vacuum blower with continuously adjustable suction volume
Suction rate: 180 m³/h
Vacuum (max): -400 mbar
Vacuum (short-time): -500 mbar
Voltage (50 Hz): 400V ±10%
Rated power: 4.0 KW
Weight: 35 kg
SGBL-FU 180-400-4-ER
10.04.02.00070
Frequency-regulated vacuum blower with continuously adjustable suction volume
Suction rate: 180 m³/h
Vacuum (max): -400 mbar
Vacuum (short-time): -500 mbar
Voltage (50Hz): 400V ±10%
Rated power: 4.0 KW
with: Electro-pneumatic reversing
Weight: 48 kg
SGBL-FU 335-250-4
10.04.01.00040
Frequency-regulated vacuum blower with continuously adjustable suction volume
Suction rate: 335 m³/h
Vacuum (max): -250 mbar
Voltage (50Hz): 380-500V AC3
Rated power: 4.0 KW
Weight: 35 kg
SGBL-FU 335-250-4-ER
10.04.01.00041
Frequency-regulated vacuum blower with continuously adjustable suction volume
Suction rate: 335 m³/h
Vacuum (max): -250 mbar
Voltage (50Hz): 400V ±10%
Rated power: 4.0 KW
with: Electro-pneumatic reversing
Weight: 35 kg