Vacuum Blower SB

  • Vacuum blower for handling cardboard, insulating material, recycled material and other porous materials
  • Enormous suction rate compensates for leaks

Our Highlights...

  • Blower with extreme suction rate
  • Die-cast aluminum housing and impeller
  • Broad performance range

Your Benefits...

  • Reliable handling of porous materials
  • Vibration free operation and high suction rate
  • Optimized to meet customer requirements
 

Individual items in the product family Vacuum Blower SB

 

  1. 1
  2. 2
  3. 3
assets/Artikelbild/10.04.01.00081_01.jpg
Efficient
SB 750 300 7.5 IE3-TYP1
10.04.01.00081
Vacuum Blower for high suction rate
Suction rate (50 Hz): 750 m³/h
Suction rate (60 Hz): 900 m³/h
Vacuum (50Hz): 300 mbar
Vacuum (60Hz): 280 mbar
Rated power (50 Hz): 7.5 kW
Rated power (60 Hz): 9 kW
Construction: IE3:EU/CN/IND
Voltage (50 Hz): D400V ±10
Voltage (60 Hz): D460V ±10%
Colour: RAL 7035 Light grey
Permission: IE3/UL/CSA
Weight: 112 kg
assets/Artikelbild/10.04.01.00075_01.jpg
Efficient
SB 390 315 4 IE3-TYP1
10.04.01.00075
Vacuum Blower for high suction rate
Suction rate (50 Hz): 390 m³/h
Suction rate (60 Hz): 470 m³/h
Vacuum (50Hz): 315 mbar
Vacuum (60Hz): 290 mbar
Rated power (50 Hz): 4 kW
Rated power (60 Hz): 4.8 kW
Construction: IE3:EU/CN/IND
Voltage (50 Hz): D230V/Y400V ±10%
Voltage (60 Hz): D265V/Y460V ±10%
Colour: RAL 7035 Light grey
Permission: IE3/UL/CSA
Weight: 53 kg
assets/Artikelbild/10.04.01.00076_01.jpg
Efficient
SB 390 315 4 IE3-TYP3
10.04.01.00076
Vacuum Blower for high suction rate
Suction rate (50 Hz): 390 m³/h
Suction rate (60 Hz): 470 m³/h
Vacuum (50Hz): 315 mbar
Vacuum (60Hz): 290 mbar
Rated power (50 Hz): 4 kW
Rated power (60 Hz): 4.8 kW
Construction: IE3:JPN/KOR/BRA
Voltage (50 Hz): D200V/Y350V ±10 %
Voltage (60 Hz): D220V/Y380-400V ±10%
Colour: RAL 7035 Light grey
Permission: IE3
Weight: 53 kg
assets/Artikelbild/10.04.01.00077_01.jpg
Efficient
SB 470 290 4.8 IE3-TYP2
10.04.01.00077
Vacuum Blower for high suction rate
Suction rate (60 Hz): 470 m³/h
Vacuum (60Hz): 290 mbar
Rated power (60 Hz): 4.8 kW
Construction: IE3:US/CAN
Voltage (60 Hz): D230/Y460V
Colour: RAL 7035 Light grey
Permission: IE3/UL/CSA
Weight: 53 kg
assets/Artikelbild/10.04.01.00078_01.jpg
Efficient
SB 510 200 4 IE3-TYP1
10.04.01.00078
Vacuum Blower for high suction rate
Suction rate (50 Hz): 510 m³/h
Suction rate (60 Hz): 610 m³/h
Vacuum (50Hz): 200 mbar
Vacuum (60Hz): 175 mbar
Rated power (50 Hz): 4 kW
Rated power (60 Hz): 4.8 kW
Construction: IE3:EU/CN/IND
Voltage (50 Hz): D230V/Y400V ±10%
Voltage (60 Hz): D265V/Y460V ±10%
Colour: RAL 7035 Light grey
Permission: IE3/UL/CSA
Weight: 61.5 kg
assets/Artikelbild/10.04.01.00079_01.jpg
Efficient
SB 510 200 4 IE3-TYP3
10.04.01.00079
Vacuum Blower for high suction rate
Suction rate (50 Hz): 510 m³/h
Suction rate (60 Hz): 610 m³/h
Vacuum (50Hz): 200 mbar
Vacuum (60Hz): 175 mbar
Rated power (50 Hz): 4 kW
Rated power (60 Hz): 4.8 kW
Construction: IE3:JPN/KOR/BRA
Voltage (50 Hz): D200V/Y350V ±10 %
Voltage (60 Hz): D220V/Y380-400V ±10%
Colour: RAL 7035 Light grey
Permission: IE3
Weight: 61.5 kg
assets/Artikelbild/10.04.01.00080_01.jpg
Efficient
SB 610 175 4.8 IE3-TYP2
10.04.01.00080
Vacuum Blower for high suction rate
Suction rate (60 Hz): 610 m³/h
Vacuum (60Hz): 175 mbar
Rated power (60 Hz): 4.8 kW
Construction: IE3:US/CAN
Voltage (60 Hz): YY230/Y460V ±10%
Colour: RAL 7035 Light grey
Permission: IE3/UL/CSA
Weight: 61.5 kg
assets/Artikelbild/10.04.01.00096_01.jpg
Efficient
SB 370 390 5.5 IE3-TYP1
10.04.01.00096
Vacuum Blower for high suction rate
Suction rate (50 Hz): 370 m³/h
Suction rate (60 Hz): 440 m³/h
Vacuum (50Hz): 390 mbar
Vacuum (60Hz): 360 mbar
Rated power (50 Hz): 5.5 kW
Rated power (60 Hz): 6.6 kW
Construction: IE3:EU/CN/IND
Voltage (50 Hz): D400V/Y690V ±10%
Voltage (60 Hz): D460V ±10%
Colour: RAL 7035 Light grey
Permission: IE3/UL/CSA
Weight: 89 kg
assets/Artikelbild/10.04.01.00097_01.jpg
Efficient
SB 370 390 5.5 IE3-TYP3
10.04.01.00097
Vacuum Blower for high suction rate
Suction rate (50 Hz): 370 m³/h
Suction rate (60 Hz): 440 m³/h
Vacuum (50Hz): 390 mbar
Vacuum (60Hz): 360 mbar
Rated power (50 Hz): 5.5 kW
Rated power (60 Hz): 6.6 kW
Construction: IE3:JPN/KOR/BRA
Voltage (50 Hz): D200V/Y350V ±10 %
Voltage (60 Hz): D220V/Y380-400V ±10%
Colour: RAL 7035 Light grey
Permission: IE3
Weight: 89 kg
assets/Artikelbild/10.04.01.00098_01.jpg
Efficient
SB 440 360 6.6 IE3-TYP2
10.04.01.00098
Vacuum Blower for high suction rate
Suction rate (60 Hz): 440 m³/h
Vacuum (60Hz): 360 mbar
Rated power (60 Hz): 6.6 kW
Construction: IE3:US/CAN
Voltage (60 Hz): YY230/Y460V ±10%
Colour: RAL 7035 Light grey
Permission: IE3/UL/CSA
Weight: 89 kg

  1. 1
  2. 2
  3. 3