Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum Blower for high suction rate
Suction rate (50 Hz) | 180 m³/h |
Suction rate (60 Hz) | 230 m³/h |
Vacuum (50 Hz) | 215 mbar |
Vacuum (60 Hz) | 230 mbar |
Rated power 50 Hz | 1.5 kW |
Rated power 60 Hz | 1.8 kW |
Voltage at 50Hz | D200V/Y350V ±10 % |
Voltage at 60Hz | D220V/Y380-400V ±10% |
Construction | IE3:JPN/KOR/BRA |
Permission | IE3 |
Weight | 28.5 kg |
Attribute | Value |
---|---|
B | 306 mm |
B1 | 317 mm |
d | 10.20 mm |
D2 | 60 mm |
G1 | G1-1/2"-F |
H | 357 mm |
L | 431 mm |
X1 | 240 mm |
Y1 | 240 mm |
Attribute | Value |
---|---|
Suction rate (50 Hz) | 180 m³/h |
Suction rate (50 Hz) | 2,999.90 l/min |
Suction rate (60 Hz) | 230 m³/h |
Vacuum (50 Hz) | 215 mbar |
Vacuum (60 Hz) | 230 mbar |
Protection type IP | IP 55 |
Rated power 50 Hz | 1.50 kW |
Rated power 60 Hz | 1.80 kW |
Voltage at 50Hz | D200V/Y350V ±10 % |
Voltage at 60Hz | D220V/Y380-400V ±10% |
Sound level at 50 Hz | 63.90 dB(A) |
Noise level (60 Hz) | 69.20 dB(A) |
Weight | 28.50 kg |
Construction | IE3-TYP3 |
Construction | IE3:JPN/KOR/BRA |
Product family | SB |
Ordering information: SB 180 215 1.5 IE3-TYP3
The vacuum blower SB is delivered as a ready-to-connect product.
Available assesories: silencer box, dust filter