Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum Blower for high suction rate
Suction rate (60 Hz) | 110 m³/h |
Vacuum (60 Hz) | 350 mbar |
Rated power 60 Hz | 1.8 kW |
Voltage at 60Hz | YY230/Y460V ±10% |
Construction | IE3:US/CAN |
Permission | UL/CSA |
Permission | UL/CSA |
Weight | 28.5 kg |
Attribute | Value |
---|---|
B | 306 mm |
B1 | 317 mm |
d | 10.20 mm |
D2 | 60 mm |
G1 | G1-1/2"-F |
H | 357 mm |
L | 431 mm |
X1 | 240 mm |
Y1 | 240 mm |
Attribute | Value |
---|---|
Suction rate (60 Hz) | 110 m³/h |
Vacuum (60 Hz) | 350 mbar |
Protection type IP | IP 55 |
Rated power 60 Hz | 1.80 kW |
Voltage at 60Hz | YY230/Y460V ±10% |
Noise level (60 Hz) | 68.40 dB(A) |
Weight | 28.50 kg |
Construction | IE3-TYP2 |
Permission | UL/CSA |
Construction | IE3:US/CAN |
Product family | SB |
Ordering information: SB 110 350 1.8 IE3-TYP2
The vacuum blower SB is delivered as a ready-to-connect product.
Available assesories: silencer box, dust filter