SB 235 400 3.6 IE3-TYP2 ER

Part no.: 10.04.01.00119

Vacuum Blower for high suction rate

Efficient
Suction rate (60 Hz)235 m³/h
Vacuum (60 Hz)400 mbar
Rated power 60 Hz3.6 kW
ConstructionIE3:US/CAN
Voltage at 60HzYY230/Y460V ±10%
PermissionUL/CSA
withElectro-pneumatic reversing
Weight89 kg
SB 235 400 3.6 IE3-TYP2 ER
Attribute Value
B 452 mm
B1 495 mm
d 13 mm
G1 G2"-M
H 504 mm
H2 134 mm
L 798 mm
X1 435 mm
Y1 446 mm
Attribute Value
Max. vacuum 400 mbar
Protection type IP IP 55
Weight 89 kg
Voltage at 60Hz YY230/Y460V ±10%
Permission UL/CSA
Product family SB-ER


Ordering information: SB 235 400 3.6 IE3-TYP2 ER

Vacuum blower SB with electro-pneumatic reversing is delivered as a ready to connect product.