SB 510 200 4 IE3-TYP1 ER

Part no.: 10.04.01.00121

Vacuum Blower for high suction rate

Efficient
Suction rate (50 Hz)510 m³/h
Suction rate (60 Hz)610 m³/h
Vacuum (50 Hz)200 mbar
Vacuum (60 Hz)175 mbar
Rated power 50 Hz4 kW
Rated power 60 Hz4.8 kW
ConstructionIE3:EU/CN/IND
Voltage at 50HzD230V/Y400V ±10%
Voltage at 60HzD265V/Y460V ±10%
PermissionUL/CSA
withElectro-pneumatic reversing
Weight83 kg
SB 510 200 4 IE3-TYP1 ER
Attribute Value
B 496 mm
B1 507 mm
d 13 mm
G1 G2-1/2"-M
H 573 mm
H2 134 mm
L 860 mm
X1 435 mm
Y1 446 mm
Attribute Value
Suction rate (50 Hz) 510 m³/h
Max. vacuum 200 mbar
Rated power 50 Hz 4 kW
Protection type IP IP 55
Weight 83 kg
Voltage at 50Hz D230V/Y400V ±10%
Voltage at 60Hz D265V/Y460V ±10%
Permission UL/CSA
Product family SB-ER


Ordering information: SB 510 200 4 IE3-TYP1 ER

Vacuum blower SB with electro-pneumatic reversing is delivered as a ready to connect product.