Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum Blower for high suction rate
Suction rate (50 Hz) | 195 m³/h |
Suction rate (60 Hz) | 235 m³/h |
Vacuum (50 Hz) | 440 mbar |
Vacuum (60 Hz) | 400 mbar |
Rated power 50 Hz | 3 kW |
Rated power 60 Hz | 3.6 kW |
Construction | IE3:EU/CN/IND |
Voltage at 50Hz | D230V/Y400V ±10% |
Voltage at 60Hz | D265V/Y460V ±10% |
Permission | UL/CSA |
with | Electro-pneumatic reversing |
Weight | 89 kg |
Attribute | Value |
---|---|
B | 452 mm |
B1 | 495 mm |
d | 13 mm |
G1 | G2"-M |
H | 504 mm |
H2 | 134 mm |
L | 798 mm |
X1 | 435 mm |
Y1 | 446 mm |
Attribute | Value |
---|---|
Suction rate (50 Hz) | 195 m³/h |
Max. vacuum | 440 mbar |
Rated power 50 Hz | 3 kW |
Protection type IP | IP 55 |
Weight | 89 kg |
Voltage at 50Hz | D230V/Y400V ±10% |
Voltage at 60Hz | D265V/Y460V ±10% |
Permission | UL/CSA |
Product family | SB-ER |
Ordering information: SB 195 440 3 IE3-TYP1 ER
Vacuum blower SB with electro-pneumatic reversing is delivered as a ready to connect product.