SB 110 350 1.8 IE3-TYP2 ER

Part no.: 10.04.01.00142

Vacuum Blower for high suction rate

Efficient
Suction rate (60 Hz)110 m³/h
Vacuum (60 Hz)350 mbar
Rated power 60 Hz1.8 kW
ConstructionIE3:US/CAN
Voltage at 60HzYY230/Y460V ±10%
PermissionUL/CSA
withElectro-pneumatic reversing
Weight64 kg
SB 110 350 1.8 IE3-TYP2 ER
Attribute Value
B 306 mm
B1 480 mm
d 13 mm
G1 G2"-M
H 407 mm
H2 134 mm
L 776 mm
X1 435 mm
Y1 446 mm
Attribute Value
Max. vacuum 350 mbar
Protection type IP IP 55
Weight 64 kg
Voltage at 60Hz YY230/Y460V ±10%
Permission UL/CSA
Product family SB-ER


The matching documentation for this product is available in this section.

Documents

Language

Pусский
Suomalainen
Nederlands
Slovenščina
The documentation is also fully available in English.

Documents

Language

Ordering information: SB 110 350 1.8 IE3-TYP2 ER

Vacuum blower SB with electro-pneumatic reversing is delivered as a ready to connect product.