Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum Blower for high suction rate
Suction rate (60 Hz) | 305 m³/h |
Vacuum (60 Hz) | 400 mbar |
Rated power 60 Hz | 4.8 kW |
Construction | IE3:US/CAN |
Voltage at 60Hz | YY230/Y460V ±10% |
Permission | UL/CSA |
with | Electro-pneumatic reversing |
Weight | 98 kg |
Attribute | Value |
---|---|
B | 496 mm |
B1 | 497 mm |
d | 13 mm |
G1 | G2"-M |
H | 573 mm |
H2 | 134 mm |
L | 795 mm |
X1 | 435 mm |
Y1 | 446 mm |
Attribute | Value |
---|---|
Max. vacuum | 400 mbar |
Protection type IP | IP 55 |
Weight | 98 kg |
Voltage at 60Hz | YY230/Y460V ±10% |
Permission | UL/CSA |
Product family | SB-ER |
Ordering information: SB 305 400 4.8 IE3-TYP2 ER
Vacuum blower SB with electro-pneumatic reversing is delivered as a ready to connect product.