Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum Blower for high suction rate
Suction rate (50 Hz) | 390 m³/h |
Suction rate (60 Hz) | 470 m³/h |
Vacuum (50 Hz) | 315 mbar |
Vacuum (60 Hz) | 290 mbar |
Rated power 50 Hz | 4 kW |
Rated power 60 Hz | 4.8 kW |
Voltage at 50Hz | D230V/Y400V ±10% |
Voltage at 60Hz | D265V/Y460V ±10% |
Construction | IE3:EU/CN/IND |
Permission | UL/CSA |
Permission | UL/CSA |
Weight | 53 kg |
Attribute | Value |
---|---|
B | 390 mm |
B1 | 452 mm |
d | 12 mm |
D2 | 60 mm |
G1 | G2"-F |
H | 454 mm |
L | 501 mm |
X1 | 310 mm |
Y1 | 310 mm |
Attribute | Value |
---|---|
Suction rate (50 Hz) | 390 m³/h |
Suction rate (50 Hz) | 6,499.90 l/min |
Suction rate (60 Hz) | 470 m³/h |
Vacuum (50 Hz) | 315 mbar |
Vacuum (60 Hz) | 290 mbar |
Protection type IP | IP 55 |
Rated power 50 Hz | 4 kW |
Rated power 60 Hz | 4.80 kW |
Voltage at 50Hz | D230V/Y400V ±10% |
Voltage at 60Hz | D265V/Y460V ±10% |
Sound level at 50 Hz | 72.50 dB(A) |
Noise level (60 Hz) | 74.40 dB(A) |
Weight | 53 kg |
Construction | IE3-TYP1 |
Permission | UL/CSA |
Construction | IE3:EU/CN/IND |
Product family | SB |
Ordering information: SB 390 315 4 IE3-TYP1
The vacuum blower SB is delivered as a ready-to-connect product.
Available assesories: silencer box, dust filter