Vacuum Blowers SGBL-DG

  • Vacuum blower for handling of cardboard boxes, foam materials, insulating materials, recycling materials and other extremely porous materials
  • Enormous suction capacity easily compensates for any leaks

Our Highlights...

  • Blower with a very high suction capacity
  • Housing and impeller made of high precision pressure cast aluminum
  • Wide range of models with different ratings

Your Benefits...

  • Reliable handling of porous materials
  • Vibration free operation and high suction capacity
  • Optimization to match customer requirements
 

Individual items in the product family Vacuum Blowers SGBL-DG

 

  1. 1
  2. 2
assets/Artikelbild/10.04.01.00008_00.jpg
Phase-out article
SGBL-DG-80-110-0.25
10.04.01.00008
Directly driven vacuum blower for high suction volume
Vacuum (max): -110 mbar
Suction rate: 80 m³/h
Voltage (50 Hz): 200-240V or 345-415V
Voltage (60 Hz): 220-275V or 380-480V
Rated power (50 Hz): 0.25 kW
Rated power (60 Hz): 0.29 kW
Protection: IP 55
Diameter vacuum connection: 40 mm
Vacuum connection: G1-1/4"-F
Colour: RAL 7035 Light grey
Weight: 10.9 kg

This item phases out and is still available until 3/31/2019

assets/Artikelbild/10.04.01.00009_00.jpg
Phase-out article
SGBL-DG-145-120-0.7-DBV
10.04.01.00009
Directly driven vacuum blower for high suction volume
Vacuum (max): -120 mbar
Suction rate: 145 m³/h
Voltage (50 Hz): 200-240V or 345-415V
Voltage (60 Hz): 220-275V or 380-480V
Rated power (50 Hz): 0.7 kW
Rated power (60 Hz): 0.83 kW
Protection: IP 55
Diameter vacuum connection: 60 mm
Vacuum connection: G2"-M
Weight: 14.8 kg

This item phases out and is still available until 3/31/2019

assets/Artikelbild/10.04.02.00067_01.jpg
Phase-out article
SGBL-DG-155-400-3
10.04.02.00067
Directly driven vacuum blower for high suction volume
Vacuum (max): -400 mbar
Vacuum (short-time): -500 mbar
Suction rate: 155 m³/h
Voltage (50 Hz): 190-255V or 330-440V
Voltage (60 Hz): 190-290V or 330-500V
Rated power (50 Hz): 3 kW
Rated power (60 Hz): 3.6 kW
Protection: IP 55
Diameter vacuum connection: 60 mm
Vacuum connection: G2"-M
Weight: 46.5 kg

This item phases out and is still available until 3/31/2019

assets/Artikelbild/10.04.01.00001_00.jpg
Phase-out article
SGBL-DG-165-180-0.95
10.04.01.00001
Directly driven vacuum blower for high suction volume
Vacuum (max): -180 mbar
Suction rate: 165 m³/h
Voltage (50 Hz): 230V or 400V
Voltage (60 Hz): 277V or 480V
Rated power (50 Hz): 0.95 kW
Rated power (60 Hz): 1.6 kW
Protection: IP 54
Diameter vacuum connection: 50 mm
Vacuum connection: G1-1/2"-F
Weight: 30 kg

This item phases out and is still available until 3/31/2019

assets/Artikelbild/10.04.02.00068_00.jpg
Phase-out article
SGBL-DG-220-465-4
10.04.02.00068
Directly driven vacuum blower for high suction volume
Vacuum (max): -465 mbar
Suction rate: 220 m³/h
Voltage (50 Hz): 190-255V or 330-440V
Voltage (60 Hz): 190-290V or 330-500V
Rated power (50 Hz): 4 kW
Rated power (60 Hz): 4.8 kW
Protection: IP 55
Diameter vacuum connection: 60 mm
Vacuum connection: G2"-M
Weight: 68 kg

This item phases out and is still available until 3/31/2019

assets/Artikelbild/10.04.02.00002_00.jpg
Phase-out article
SGBL-DG-310-360-4
10.04.02.00002
Directly driven vacuum blower for high suction volume
Vacuum (max): -360 mbar
Suction rate: 310 m³/h
Voltage (50 Hz): 380-420V or 660-725V
Voltage (60 Hz): 440-480V
Rated power (50 Hz): 4 kW
Rated power (60 Hz): 4.8 kW
Protection: IP 55
Diameter vacuum connection: 60 mm
Vacuum connection: G2"-M
Weight: 54.5 kg

This item phases out and is still available until 3/31/2019

assets/Artikelbild/10.04.01.00011_00.jpg
Phase-out article
SGBL-DG-310-270-3-DBV
10.04.01.00011
Directly driven vacuum blower for high suction volume
Vacuum (max): -270 mbar
Suction rate: 310 m³/h
Voltage (50 Hz): 200-240V or 345-415V
Voltage (60 Hz): 220-275V or 380-480V
Rated power (50 Hz): 3 kW
Rated power (60 Hz): 3.45 kW
Protection: IP 55
Diameter vacuum connection: 60 mm
Vacuum connection: G2"-F
Colour: RAL 7035 Light grey
Weight: 37.5 kg

This item phases out and is still available until 3/31/2019

assets/Artikelbild/10.04.02.00086_01.jpg
Phase-out article
SGBL-DG-310-420-5.5
10.04.02.00086
Directly driven vacuum blower for high suction volume
Vacuum (max): -420 mbar
Suction rate: 310 m³/h
Voltage (50 Hz): 345-415V o. 600-720V
Voltage (60 Hz): 380-480V o. 660-720V
Rated power (50 Hz): 5.5 kW
Rated power (60 Hz): 6.3 kW
Protection: IP 55
Diameter vacuum connection: 60 mm
Vacuum connection: G2"-F
Colour: RAL 7035 Light grey
Weight: 70 kg

This item phases out and is still available until 3/31/2019

assets/Artikelbild/10.04.02.00077_00.jpg
Phase-out article
SGBL-DG-410-225-4
10.04.02.00077
Directly driven vacuum blower for high suction volume
Vacuum (max): -225 mbar
Suction rate: 410 m³/h
Voltage (50 Hz): 190-255V or 330-440V
Voltage (60 Hz): 190-290V or 330-500V
Rated power (50 Hz): 4 kW
Rated power (60 Hz): 4.6 kW
Protection: IP 55
Diameter vacuum connection: 60 mm
Vacuum connection: G2"-M
Weight: 71 kg

This item phases out and is still available until 3/31/2019

assets/Artikelbild/10.04.02.00003_00.jpg
Phase-out article
SGBL-DG-490-370-7.5
10.04.02.00003
Directly driven vacuum blower for high suction volume
Vacuum (max): -370 mbar
Suction rate: 490 m³/h
Voltage (50 Hz): 345-415V o. 600-720V
Voltage (60 Hz): 380-480V o. 660-720V
Rated power (50 Hz): 7.5 kW
Rated power (60 Hz): 8.6 kW
Protection: IP 55
Diameter vacuum connection: 75 mm
Vacuum connection: G2-1/2"-M
Weight: 187.2 kg

This item phases out and is still available until 3/31/2019

  1. 1
  2. 2