Vacuum Blowers SGBL-DG with Electro-Pneumatic Reversing

  • Vacuum blower for handling of cardboard, foam materials, insulating materials, recycling materials and other extremely porous materials
  • Good compensation for leakages thanks to the enormous suction capacity
  • Blower is controlled (vacuum on, blowing off, neutral position) with an electro-pneumatic reversing valve
  • Use in gripping systems which need a high vacuum flow rate
PGE-05449

The product family Vacuum Blowers SGBL-DG with Electro-Pneumatic Reversing phases out and is still available until Mar 31, 2019

Beginning on this date, items in this product family can no longer be ordered.
Alternative family (see picture): Vacuum Blowers SB

Our Highlights...

  • Vacuum blower with directly driven side-channel compressor
  • Housing and rotor made of precise pressure-cast aluminium
  • Electro-pneumatic reversing valve integrated

Your Benefits...

  • Relaible handling of porous materials
  • Vibration-free operation and high suction capacity, free of oil and quiet-running
  • Control of the functions vacuum on, blow off and neutral position (air circulation without pressure)
 

Individual items in the product family Vacuum Blowers SGBL-DG with Electro-Pneumatic Reversing

 

Phase-out article
SGBL-DG-310-270-3-ER
10.04.01.00024
Directly driven vacuum blower for high suction volume
Vacuum (max): -270 mbar
Suction rate: 310 m³/h
Voltage (50 Hz): 200-240V or 345-415V
Voltage (60 Hz): 220-275V or 380-480V
Rated power (50 Hz): 3 kW
Rated power (60 Hz): 3.45 kW
Protection: IP 55
Diameter vacuum connection: 60 mm
Vacuum connection: G2"-M
Weight: 38 kg

This item phases out and is still available until 3/31/2019

Phase-out article
SGBL-DG-310-360-4-ER
10.04.02.00054
Directly driven vacuum blower for high suction volume
Vacuum (max): -360 mbar
Suction rate: 310 m³/h
Voltage (50 Hz): 345-415V or 690V
Voltage (60 Hz): 440-480V
Rated power (50 Hz): 4 kW
Rated power (60 Hz): 4.8 kW
Protection: IP 55
Diameter vacuum connection: 60 mm
Vacuum connection: G2"-M
Weight: 65.8 kg

This item phases out and is still available until 3/31/2019

assets/Artikelbild/10.04.02.00078_00.jpg
Phase-out article
SGBL-DG-410-225-4-ER
10.04.02.00078
Directly driven vacuum blower for high suction volume
Vacuum (max): -225 mbar
Suction rate: 410 m³/h
Voltage (50 Hz): 190-255V or 330-440V
Voltage (60 Hz): 190-290V or 330-500V
Rated power (50 Hz): 4 kW
Rated power (60 Hz): 4.6 kW
Protection: IP 55
Diameter vacuum connection: 60 mm
Vacuum connection: G2"-M
Weight: 76 kg

This item phases out and is still available until 3/31/2019

Phase-out article
SGBL-DG-490-370-7.5-ER
10.04.02.00055
Directly driven vacuum blower for high suction volume
Vacuum (max): -370 mbar
Suction rate: 490 m³/h
Voltage (50 Hz): 345-415V or 690V
Voltage (60 Hz): 380-480V
Rated power (50 Hz): 7.5 kW
Rated power (60 Hz): 8.6 kW
Protection: IP 55
Diameter vacuum connection: 76 mm
Vacuum connection: G2-1/2"-M
Weight: 200 kg

This item phases out and is still available until 3/31/2019

Phase-out article
SGBL-DG-540-200-4-ER
10.04.01.00025
Directly driven vacuum blower for high suction volume
Vacuum (max): -200 mbar
Suction rate: 540 m³/h
Voltage (50 Hz): 345-415V or 690V
Voltage (60 Hz): 380-480V
Rated power (50 Hz): 4 kW
Rated power (60 Hz): 4.6 kW
Protection: IP 55
Diameter vacuum connection: 76 mm
Vacuum connection: G2-1/2"-M
Weight: 117 kg

This item phases out and is still available until 3/31/2019