Vacuum Centres VZ

  • Vacuum centre for use wherever there is a demand for high performance, safety and reliability

Our Highlights...

  • Complete solution with pump, reservoir, manometer, filter and optional regulation
  • Integrated dry-running or oil-lubricated vacuum pump
  • Integrated vacuum reservoir
  • Internal electrical regulation (automatic energy saving function, optional)

Your Benefits...

  • Universal use in vacuum clamping and handling applications
  • Vibration free operation; continuous output with little pulsation
  • Optimum protection against short-term leaks and power failures
  • Economical use in continuous operation due to automatic pump switching and automatic regulation
 

Individual items in the product family Vacuum Centres VZ

 

  1. 1
  2. 2
  3. 3
VZ-TR 4 AC 5
10.03.04.00202
Vacuum centre with oil-free pump and vacuum reservoir
Suction rate: 4 m³/h
Voltage: 230 V, 50 Hz
Reservoirs volume: 5 l
VZ-TR 4 AC 5 GMS
10.03.04.00203
Vacuum centre with oil-free pump and vacuum reservoir
Suction rate: 4 m³/h
Voltage: 230 V, 50 Hz
Reservoirs volume: 5 l
with: Regulated engine circuit
VZ-TR 8 AC 5
10.03.04.00193
Vacuum centre with oil-free pump and vacuum reservoir
Suction rate: 8 m³/h
Voltage: 230 V, 50 Hz
Reservoirs volume: 5 l
VZ-TR 8 AC3 5
10.03.04.00249
Vacuum centre with oil-free pump and vacuum reservoir
Suction rate: 8 m³/h
Voltage (50 Hz): D175-260V/Y300-450V
Voltage (60 Hz): 200-300V or 350-520V
Reservoirs volume: 5 l
VZ-TR 10 AC3 15
10.03.04.00174
Vacuum centre with oil-free pump and vacuum reservoir
Suction rate: 10 m³/h
Voltage: 230/400 V, 50 Hz
Reservoirs volume: 15 l
VZ-TR 10 AC3 15 MS
10.03.04.00175
Vacuum centre with oil-free pump and vacuum reservoir
Suction rate: 10 m³/h
Voltage: 230/400 V, 50 Hz
Reservoirs volume: 15 l
with: Motor-protection switch
VZ-TR 10 AC3 15 GMS
10.03.04.00173
Vacuum centre with oil-free pump and vacuum reservoir
Suction rate: 10 m³/h
Voltage: 230/400V ±10%
Reservoirs volume: 15 l
with: Regulated engine circuit
VZ-TR 16 AC3 50
10.03.04.00226
Vacuum centre with oil-free pump and vacuum reservoir
Suction rate: 16 m³/h
Voltage: 230/400V ±10%
Reservoirs volume: 50 l
VZ-TR 25 AC3 50
10.03.04.00136
Vacuum centre with oil-free pump and vacuum reservoir
Suction rate: 25 m³/h
Voltage: 230/400 V, 50 Hz
Reservoirs volume: 50 l
VZ-TR 25 AC3 50 MS
10.03.04.00142
Vacuum centre with oil-free pump and vacuum reservoir
Suction rate: 25 m³/h
Voltage: 230/400V ±10%
Reservoirs volume: 50 l
with: Motor-protection switch

  1. 1
  2. 2
  3. 3