Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Oil-free pump with constant suction rate, robust, requires little maintenance
Current type | 1-phase AC |
Sound level at 50 Hz | 59 dB(A) |
Voltage at 50Hz | 230V - AC |
Suction rate (50 Hz) | 4 m³/h |
Suction rate (60 Hz) | 4.7 m³/h |
Rated power 50 Hz | 0.18 kW |
Rated power 60 Hz | 0.22 kW |
with | Filter |
Weight | 8.5 kg |
Max. vacuum | -850 mbar |
Attribute | Value |
---|---|
B | 134 mm |
B1 | 160.50 mm |
G2 | G1/4"-M |
H | 235 mm |
L | 255 mm |
L1 | 268.50 mm |
Attribute | Value |
---|---|
Max. vacuum | -850 mbar |
Max. vacuum | -25.10 inHg |
Suction rate (50 Hz) | 4 m³/h |
Suction rate (60 Hz) | 4.70 m³/h |
Voltage at 50Hz | 230V - AC |
Rated power 50 Hz | 0.18 kW |
Rated power 60 Hz | 0.22 kW |
Current type | AC |
Current type | 1-phase AC |
Sound level at 50 Hz | 59 dB(A) |
Weight | 8.50 kg |
Protection type IP | IP 54 |
Product family | EVE-TR |
Ordering information: EVE-TR-T 4 AC F
The vacuum pump EVE-TR comes ready to connect.
Available spare parts: Filter insert, wearing part set
Available accessories: Vacuum limiter valve