EVE-TR 140 AC3 IE3-TYP2 VBV

Part no.: 10.03.01.00326

Oil-free pump with constant suction rate, robust, requires little maintenance

Current typethree-phase current
Voltage at 60HzYY230/Y460V ±10%
Suction rate (60 Hz)154 m³/h
Rated power 60 Hz4.8 kW
ConstructionIE3:US/CAN
withVacuum-limitter valve
PermissionUL/CSA
Weight118 kg
EVE-TR 140 AC3 IE3-TYP2 VBV
Attribute Value
B 470 mm
B2 107.50 mm
d 12 mm
G3 G1-1/2"-F
G5 M8-F
H 336 mm
L 862 mm
L2 140 mm
X1 398 mm
Y1 245 mm
Y2 122.50 mm
Attribute Value
Suction rate (60 Hz) 154 m³/h
Voltage at 60Hz YY230/Y460V ±10%
Rated power 60 Hz 4.80 kW
Current type AC3
Current type three-phase current
Construction IE3:US/CAN
Weight 118 kg
Protection type IP IP 55
Product family EVE-TR


Noise level according to DIN EN ISO 3744 (uncertainty factor KpA = 3 dB(A)), interval of 1 m, at medium load, both connection sides piped
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

Tiếng Việt
Pусский
Suomalainen
Nederlands
Slovenščina
Tiếng Việt
Pусский
Slovenščina
Tiếng Việt
Pусский
Suomalainen
Nederlands
Slovenščina
Tiếng Việt
The documentation is also fully available in English.

Documents

Language

Ordering information: EVE-TR 140 AC3 IE3-TYP2 VBV

The vacuum pump EVE-TR comes ready to connect.  

 

Available spare parts: Filter insert, wearing part set
Available accessories: Vacuum limiter valve