EVE-TR-X 40 AC3 IE3-TYP2 F-VB

Part no.: 10.03.01.00356

Oil-free pump with const. suct. rate robust, requ. little maintenance long service life, cont. operation

Current typethree-phase current
Voltage at 60HzYY230/Y460V ±10%
Voltage at 60 Hz optD208V ±10% (o. IE3)
Suction rate (60 Hz)48 m³/h
Vacuum (60 Hz)-900 mbar
ConstructionIE3:US/CAN
Rated power 60 Hz1.3 kW
PermissionUL/CSA
Weight41.5 kg
PermissionUL/CSA
EVE-TR-X 40 AC3 IE3-TYP2 F-VB
Attribute Value
B 270 mm
B2 50 mm
d 7 mm
G2 G1-1/4"-F
G3 G3/4"-F
H 293 mm
H1 421 mm
H2 70 mm
L 572 mm
L2 131 mm
X1 220 mm
Y1 190 mm
Attribute Value
Suction rate (60 Hz) 48 m³/h
Voltage at 60Hz YY230/Y460V ±10%
Rated power 60 Hz 1.30 kW
Weight 41.50 kg
Protection type IP IP 55
Current type AC3
Product family EVE-TR-X


Noise level according to DIN EN ISO 3744 (uncertainty factor KpA = 3 dB(A)), interval of 1 m, at medium load, both connection sides piped
The matching documentation for this product is available in this section.

Documents

Language

Tiếng Việt
Pусский
Suomalainen
Nederlands
Slovenščina
Tiếng Việt
Pусский
Suomalainen
Nederlands
Slovenščina
Tiếng Việt
The documentation is also fully available in English.

Documents

Language

Ordering information: EVE-TR-X 40 AC3 IE3-TYP2 F-VB

Vacuum pump EVE-TR-X is delivered as a ready to connect product.

 

Available spare parts: filter insert, set of parts subject to wear

Available accessories: vacuum regulation valve