EVE-TR-X 16 AC3 F-VB

Part no.: 10.03.01.00213

Oil-free pump with const. suct. rate robust, requ. little maintenance long service life, cont. operation

Current typethree-phase current
Voltage at 50Hz175-260/300-450V AC3
Voltage at 60Hz202-300/350-520V AC3
Suction rate (50 Hz)16 m³/h
Suction rate (60 Hz)19 m³/h
Sound level at 50 Hz61 dB(A)
Vacuum (50 Hz)-850 mbar
Rated power 50 Hz0.55 kW
Rated power 60 Hz0.7 kW
Weight23 kg
EVE-TR-X 16 AC3 F-VB
Attribute Value
B 231 mm
B2 66 mm
d 7 mm
G2 G3/4"-F
G3 G1/2"-F
H 205 mm
H1 345 mm
H2 70 mm
L 452 mm
L2 73 mm
X1 202 mm
Y1 125 mm
Attribute Value
Suction rate (50 Hz) 16 m³/h
Suction rate (60 Hz) 19 m³/h
Voltage at 50Hz 175-260/300-450V AC3
Voltage at 60Hz 202-300/350-520V AC3
Rated power 50 Hz 0.55 kW
Rated power 60 Hz 0.70 kW
Sound level at 50 Hz 61 dB(A)
Weight 23 kg
Protection type IP IP 54
Current type AC3
Product family EVE-TR-X


Noise level according to DIN EN ISO 3744 (uncertainty factor KpA = 3 dB(A)), interval of 1 m, at medium load, both connection sides piped
The matching documentation for this product is available in this section.

Documents

Language

Pусский
Suomalainen
Nederlands
Slovenščina
Pусский
Slovenščina
Pусский
Suomalainen
Nederlands
Slovenščina
The documentation is also fully available in English.

Documents

Language

Ordering information: EVE-TR-X 16 AC3 F-VB

Vacuum pump EVE-TR-X is delivered as a ready to connect product.

 

Available spare parts: filter insert, set of parts subject to wear

Available accessories: vacuum regulation valve