Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Oil-free pump with const. suct. rate robust, requ. little maintenance long service life, cont. operation
Current type | three-phase current |
Voltage at 60Hz | YY230/Y460V ±10% |
Voltage at 60 Hz opt | D208V ±10% (o. IE3) |
Suction rate (60 Hz) | 30 m³/h |
Vacuum (60 Hz) | -900 mbar |
Construction | IE3:US/CAN |
Rated power 60 Hz | 0.9 kW |
Permission | UL/CSA |
Weight | 28.5 kg |
Permission | UL/CSA |
Attribute | Value |
---|---|
B | 270 mm |
B2 | 50 mm |
d | 7 mm |
G2 | G3/4"-F |
G3 | G3/4"-F |
H | 292 mm |
H1 | 380 mm |
H2 | 70 mm |
L | 495 mm |
L2 | 96 mm |
X1 | 220 mm |
Y1 | 190 mm |
Attribute | Value |
---|---|
Suction rate (60 Hz) | 30 m³/h |
Voltage at 60Hz | YY230/Y460V ±10% |
Rated power 60 Hz | 0.90 kW |
Weight | 28.50 kg |
Protection type IP | IP 55 |
Current type | AC3 |
Product family | EVE-TR-X |
Ordering information: EVE-TR-X 25 AC3 IE3-TYP2 F-VB
Vacuum pump EVE-TR-X is delivered as a ready to connect product.
Available spare parts: filter insert, set of parts subject to wear
Available accessories: vacuum regulation valve