EVE-OG 25 AC3 F

Part no.: 10.03.02.00020

Oil-lubricated pump for maximum vacuum levels, requires little maintenance

Current typethree-phase current
withFilter
Suction rate (50 Hz)25 m³/h
Rated power 50 Hz0.75 kW
Weight34.5 kg
EVE-OG 25 AC3 F
Attribute Value
B 284 mm
B2 17 mm
G2 G3/4"-F
G3 G1-1/4"-F
G5 M8-F
H 260 mm
H1 380 mm
H2 75 mm
L 568 mm
L2 131 mm
X1 159 mm
X2 120 mm
Y1 238 mm
Y2 171 mm
Attribute Value
Suction rate (50 Hz) 25 m³/h
Rated power 50 Hz 0.75 kW
Weight 34.50 kg
Current type AC3
Product family EVE-OG
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: EVE-OG 25 AC3 F

Vacuum pump EVE-OG is delivered as a ready-to-connect product.

 

Available spare parts: filter cartridge (filter insert), replacement oil, maintenance kit (set of parts subject to wear pump)

Available accessories: motor-protection switch, filter resistance gauge (pressure manometer)