Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Filter insert (round)
Filter pore size | 15 µm |
External diameter D | 27 mm |
Length L | 23 mm |
Filter material | Stainless steel |
Construction use | Filter VF |
Size | 1/4-Draht |
Attribute | Value |
---|---|
d | 10 mm |
D | 27 mm |
L | 23 mm |
Attribute | Value |
---|---|
Size | 1/4-Draht |
Filter pore size | 15 µm |
Weight | 18 g |
Ordering information: FILT-EINS 15 27x23 A2 VF-1/4-Draht