Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Water-ring pump, wear-free, robust, requires little maintenance
Suction rate (50 Hz) | 25 m³/h |
Current type | three-phase current |
Sound level at 50 Hz | 63 dB(A) |
Voltage at 50Hz | 200-240V or 345-420V |
Rated power 50 Hz | 0.83 kW |
Rated power 60 Hz | 0.83 kW |
Weight | 38 kg |
Beginning on this date, the item can no longer be ordered. Your local contact person would be pleased to help you find an alternative. You can reach him/her at +49 7443 2403-102 or customercenter@schmalz.de
Attribute | Value |
---|---|
B | 432 mm |
d | 14 mm |
D2 | 30 mm |
H | 390 mm |
H1 | 486 mm |
L | 602 mm |
L2 | 85 mm |
X1 | 345 mm |
Y1 | 370 mm |
Attribute | Value |
---|---|
Suction rate (50 Hz) | 25 m³/h |
Voltage at 50Hz | 200-240V or 345-420V |
Voltage at 60Hz | 200-275V o. 345-480V |
Rated power 50 Hz | 0.83 kW |
Rated power 60 Hz | 0.83 kW |
Sound level at 50 Hz | 63 dB(A) |
Weight | 38 kg |
Protection type IP | IP 54 |
Current type | AC3 |
Ordering information: EVE-WR 25 AC3
Vacuum pump EVE-WR is delivered as a ready to connect product.
Available accessories: additional filter, motor-protection switch