EVE-WR 65 AC3

Part no.: 10.03.05.00016

Water-ring pump, wear-free, robust, requires little maintenance

Suction rate (50 Hz)65 m³/h
Current typethree-phase current
Sound level at 50 Hz70 dB(A)
Voltage at 50Hz200-240V or 345-420V
Rated power 50 Hz2.4 kW
Rated power 60 Hz2.4 kW
Weight68 kg
EVE-WR 65 AC3
Attribute Value
B 572 mm
d 14 mm
D2 50 mm
H 436 mm
H1 553 mm
L 764 mm
L2 85 mm
X1 450 mm
Y1 495 mm
Attribute Value
Suction rate (50 Hz) 65 m³/h
Voltage at 50Hz 200-240V or 345-420V
Voltage at 60Hz 200-275V o. 345-480V
Rated power 50 Hz 2.40 kW
Rated power 60 Hz 2.40 kW
Sound level at 50 Hz 70 dB(A)
Weight 68 kg
Protection type IP IP 54
Current type AC3
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: EVE-WR 65 AC3

Vacuum pump EVE-WR is delivered as a ready to connect product.

 

Available accessories: additional filter, motor-protection switch