Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum reservoir
Reservoirs volume | 5 l |
Height H | 120 mm |
Add. function | Manometer, valve, filter |
Attribute | Value |
---|---|
B | 110 mm |
B1 | 185 mm |
d | 9 mm |
G1 | G3/8"-F |
G2 | G3/8"-F |
H | 120 mm |
H1 | 180 mm |
L | 550 mm |
X1 | 530 mm |
Y1 | 80 mm |
Attribute | Value |
---|---|
Reservoirs volume | 5 l |
Weight | 8 kg |
Product family | VOL |
Ordering information: VOL 5
Vacuum reservoir VOL is delivered as a ready to connect product.
Available spare parts: filter insert