Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum reservoir
Reservoirs volume | 15 l |
Height H | 180 mm |
Add. function | Manometer, valve, filter |
Beginning on this date, the item can no longer be ordered. Your local contact person would be pleased to help you find an alternative. You can reach him/her at +49 7443 2403-102 or customercenter@schmalz.de
Attribute | Value |
---|---|
B | 400 mm |
B1 | 495 mm |
d | 11 mm |
G1 | G1/2"-F |
G2 | G3/4"-F |
H | 180 mm |
H1 | 250 mm |
L | 430 mm |
X1 | 280 mm |
Y1 | 360 mm |
Attribute | Value |
---|---|
Reservoirs volume | 15 l |
Weight | 17.50 kg |
Product family | VOL |
Ordering information: VOL 15
Vacuum reservoir VOL is delivered as a ready to connect product.
Available spare parts: filter insert