Vacuum Units VE / VER

  • Vacuum unit for use as pneumatically driven vacuum generator with internal regulation
  • Vacuum is generated only when a load is connected
  • Suitable for all vacuum clamping and handling tasks

Our Highlights...

  • Complete vacuum generation system with ejector, monitoring and regulation functions
  • Internal automatic air-saving function (optional)

Your Benefits...

  • The "stand-alone solution" for universal use in all clamping and handling applications
  • Economical use in continuous operation: compressed air is switched off when not needed, vacuum is regulated automatically
 

Individual items in the product family Vacuum Units VE / VER

 

VE 15
10.02.03.00325
Pneumatic vacuum generator with manometer and non-return valve
Nozzle size: 1,5 mm
Vacuum (max): -800 mbar
Suction rate (max): 4.1 m³/h
Air consumption: 6.1 m³/h
VER 15
10.02.03.00335
Pneumatic vacuum generator with regulation, manometer and non-return valve
Nozzle size: 1,5 mm
Vacuum (max): -800 mbar
Suction rate (max): 4.1 m³/h
Air consumption: 6.12 m³/h