Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round)
Size | 6.3 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Height H | 12 mm |
Attribute | Value |
---|---|
d | 2 mm |
Dk | 4 mm |
Dmax(S) | 7 mm |
Ds | 6.30 mm |
H | 12 mm |
H2 | 8.50 mm |
Z (Stroke) | 1.50 mm |
Attribute | Value |
---|---|
Number of folds | 0 |
Size | 6.30 |
Suction cup material | Nitrile rubber NBR |
Suction force (-600mbar) | 1.50 N |
Material hardness [Shore A] | 55 Shore A |
Product family | SG |
Ordering information: SG 6.3 NBR-55 N024