Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for careful gripping of paper, plastic film, etc.
Size | 40 |
Suction cup material | Natural Rubber NK |
Material hardness [Shore A] | 40 Shore A |
Beginning on this date, the item can no longer be ordered.
Alternative item (see picture):
SFF 40 EPDM-45 SC050
Attribute | Value |
---|---|
d | 8 mm |
Dk | 16 mm |
Dmax(S) | 42 mm |
Ds | 40 mm |
H | 20.60 mm |
H2 | 14.50 mm |
Z (Stroke) | 2.30 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 33 N |
Volume | 3.80 cm³ |
Size | 40 |
Nipple family | N 035 |
Number of folds | 0 |
Suction cup material | Natural Rubber NK |
Material hardness [Shore A] | 40 Shore A |
Weight | 5.20 g |
Product family | SGP |
Ordering information: SGP 40 NK-40 N035