SGAN 13 PU-60 G1/8-AG

Part no.: 10.01.01.00808

Flat suction cup (round) for particularly sensitive workpieces

Size13
Suction cup materialPolyurethane PU
Material hardness [Shore A]60 Shore A
ConnectionG1/8"-M
SGAN 13 PU-60 G1/8-AG
Attribute Value
dn 3 mm
Dmax(S) 13.50 mm
Ds 12 mm
G1 G1/8"-M
H 17 mm
LG1 8 mm
SW1 14 mm
Z (Stroke) 2 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 4.70 N
Volume 0.44 cm³
Curve radius (min) (convex) 12.50 mm
Hose diameter (rec.) d 4 mm
Size 13
Nipple family N 029
Suction cup material Polyurethane PU
Material hardness [Shore A] 60 Shore A
Weight 5.60 g
Number of folds 0
Product family SGAN


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SGAN 13 PU-60 G1/8-AG

Suction cup SGAN (elastomer part + connection nipple) is delivered unassembled. The delivery consists of:

  • Suction cup of type SGA – elastomer part, available in various diameters and materials

  • Connection nipple of type SA-NIP – available with various threads

 

Available spare parts: suction cup SGA, connection nipple SA-NIP