DR-SPU 160 NBR-55

Part no.: 10.01.01.01111

Sealing ring for suction plate SPU

Size160
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
DR-SPU 160 NBR-55
Attribute Value
d2 109.20 mm
Ds 160 mm
Dmax(S) 162.50 mm
H 24.50 mm
Z (Stroke) 4.50 mm


Note: Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3
Attribute Value
Size 160
Material hardness [Shore A] 55 Shore A
Suction cup material Nitrile rubber NBR
Weight 158.60 g
Product family DR-SPU

Ordering information: DR-SPU 160 NBR-55