SGP 20 NK-40 N016

Part no.: 10.01.01.10319

Flat suction cup (round) for careful gripping of paper, plastic film, etc.

Phase-out article
Size20
Suction cup materialNatural Rubber NK
Material hardness [Shore A]40 Shore A
SFF 20 EPDM-45 SC040

The product family SGP 20 NK-40 N016 phases out and is still available until 12-31-2025

Beginning on this date, the item can no longer be ordered.
Alternative item (see picture): SFF 20 EPDM-45 SC040

SGP 20 NK-40 N016
Attribute Value
d 4.50 mm
Dk 11 mm
Dmax(S) 22 mm
Ds 20 mm
H 10.40 mm
H2 7.10 mm
Z (Stroke) 1.50 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 8.50 N
Volume 0.60 cm³
Size 20
Nipple family N 016
Number of folds 0
Suction cup material Natural Rubber NK
Material hardness [Shore A] 40 Shore A
Weight 1.50 g
Product family SGP

Ordering information: SGP 20 NK-40 N016