Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing ring for suction plate SPU
Size | 210 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Attribute | Value |
---|---|
d2 | 163 mm |
Ds | 210 mm |
Dmax(S) | 223 mm |
H | 30.50 mm |
Z (Stroke) | 12 mm |
Attribute | Value |
---|---|
Size | 210 |
Material hardness [Shore A] | 55 Shore A |
Suction cup material | Nitrile rubber NBR |
Weight | 244 g |
Product family | DR-SPU |
Ordering information: DR-SPU 210 NBR-55 B