SGPN 30 SI-50 G1/4-IG

Part no.: 10.01.01.11990
Flat suction cup (round) for careful gripping of paper, plastic film, etc.
Size: 30
Suction cup material: Silicone SI
Material hardness: 50 °Sh
Material characteristics:
FDA-compatible
Nipple material: Aluminium
Vacuum connection: G1/4"-F
10.01.01.14257

The item 10.01.01.11990 phases out and is still available until Dec 31, 2025

Beginning on this date, the item can no longer be ordered.
Alternative item (see picture): SFF 30 SI-55 G1/4-IG

SGPN 30 SI-50 G1/4-IG
Attribute Value
dn 5.5 mm
Dmax(S) 32 mm
Ds 30 mm
G1 G1/4"-F
H 37.2 mm
LG1 12 mm
SW1 17 mm
Z (Stroke) 2 mm