SGP 15 HT1-60 N016

Part no.: 10.01.01.12394

Flat suction cup (round) for careful gripping of paper, plastic film, etc.

Size15
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 Shore A
Material propertynon-marking
SFF 15 HT1-60 SC040

The product family SGP 15 HT1-60 N016 phases out and is still available until 12-31-2025

Beginning on this date, the item can no longer be ordered.
Alternative item (see picture): SFF 15 HT1-60 SC040

SGP 15 HT1-60 N016
Attribute Value
d 4.50 mm
Dk 9.50 mm
Dmax(S) 15.50 mm
Ds 14.50 mm
H 10 mm
H2 7.20 mm
Z (Stroke) 0.90 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 5.50 N
Volume 0.28 cm³
Size 15
Nipple family N 016
Number of folds 0
Suction cup material High temperature material HT1
Material hardness [Shore A] 60 Shore A
Weight 0.70 g
Product family SGP

Ordering information: SGP 15 HT1-60 N016