SGPN 15 HT1-60 G1/8-AG

Part no.: 10.01.01.12397

Flat suction cup (round) for careful gripping of paper, plastic film, etc.

Phase-out article
Size15
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 Shore A
Nipple materialAluminum
Vacuum connectionG1/8"-M
SFF 15 HT1-60 G1/8-AG

The product family SGPN 15 HT1-60 G1/8-AG phases out and is still available until 12-31-2025

Beginning on this date, the item can no longer be ordered.
Alternative item (see picture): SFF 15 HT1-60 G1/8-AG

SGPN 15 HT1-60 G1/8-AG
Attribute Value
dn 3.50 mm
Dmax(S) 15.50 mm
Ds 14.50 mm
G1 G1/8"-M
H 16 mm
LG1 7.50 mm
SW1 14 mm
Z (Stroke) 0.90 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 5.50 N
Volume 0.28 cm³
Hose diameter (rec.) d 2 mm
Size 15
Number of folds 0
Suction cup material High temperature material HT1
Material hardness [Shore A] 60 Shore A
Weight 4.70 g
Product family SGPN


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SGPN 15 HT1-60 G1/8-AG

Flat suction cup SGPN (elastomer part + connection nipple) is delivered unassembled. The delivery consists of:

  • Suction cup of type SGP – elastomer part, available in various diameters and materials
  • Connection nipple of type SA-NIP – available with various threads

 

Available spare parts: suction cup SGP, connection nipple SA-NIP