SPF 10 ED-65 SC030

Part no.: 10.01.01.12894

Flat suction cup (round) for dynamic handling of cardboard and rigid packaging

Size10
Suction cup materialElastodur ED
Material hardness [Shore A]65 Shore A
Height H8.5 mm
SPF 10 ED-65 SC030
Attribute Value
d 5.50 mm
d1 7.20 mm
Dk 9.60 mm
Dmax(S) 12 mm
Ds 10.50 mm
H 8.50 mm
H2 4.20 mm
Z (Stroke) 1 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 4.40 N
Pull-off force 5.20 N
Lateral force 3.50 N
Volume 0.30 cm³
Curve radius (min) (convex) 8 mm
Hose diameter (rec.) d 4 mm
Size 10
Nipple family SC 030
Number of folds 0
Suction cup material Elastodur ED
Material hardness [Shore A] 65 Shore A
Weight 0.30 g
Product family SPF


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SPF 10 ED-65 SC030

Suction cup SPF (elastomer part + connection element) is delivered assembled. As an alternative the individual parts can also be ordered separately. To do this, the following ordering steps are required:

  • Suction cup of type SPF (step 1) – elastomer part, available in various diameters
  • Connection element of type SC (step 2) – available with various threads


Available accessories: filter screen