Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (oval) for narrow or curved workpieces
Dimensions (LxB) | 300 x 100 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Height H | 25 mm |
Attribute | Value |
---|---|
B3 | 65 mm |
Bk | 67.70 mm |
Bmax(S) | 108 mm |
Bs | 98.80 mm |
H | 25 mm |
L3 | 264 mm |
Lk | 266.70 mm |
Lmax(S) | 308 mm |
Ls | 297.80 mm |
Z (Stroke) | 8.80 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 1250 N |
Volume | 256.39 cm³ |
Curve radius (min) (convex) | 175 mm |
Number of folds | 0 |
Dimensions (LxB) | 300 x 100 |
Suction cup material | Nitrile rubber NBR |
Weight | 1275 g |
Product family | SPLO |
Ordering information: SPLO 300x100 NBR-55
Suction plate SPLO, available in various diameters and optionally with touch valve, is delivered with support plate vulcanized to elastomer part.