Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (oval) for narrow or curved workpieces
Dimensions (LxB) | 18 x 6 |
Suction cup material | Nitrile rubber NBR-conductive |
Material hardness [Shore A] | 55 Shore A |
Attribute | Value |
---|---|
Bmax(S) | 7 mm |
Bs | 5.60 mm |
d | 4.50 mm |
d1 | 6 mm |
dn | 1.50 mm |
Dk | 8.50 mm |
Lmax(S) | 18.50 mm |
Ls | 17.60 mm |
H | 12 mm |
H2 | 3 mm |
H3 | 5.50 mm |
Z (Stroke) | 0.80 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 4.50 N |
Dimensions (LxB) | 18 x 6 |
Suction cup material | Nitrile rubber NBR-conductive |
Material hardness [Shore A] | 55 Shore A |
Weight | 0.50 g |
Product family | SGO |
Ordering information: SGO 18x6 NBR-CO-55 N021