Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (oval) for long and also curved workpieces
Dimensions (LxB) | 7 x 3.5 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Material property | non-marking |
Nipple material | Aluminum |
Connection | M3-M |
Attribute | Value |
---|---|
Bmax(S) | 4.50 mm |
Bs | 3.50 mm |
dn | 1 mm |
G1 | M3-M |
H | 8 mm |
LG1 | 3 mm |
Lmax(S) | 7.50 mm |
Ls | 7 mm |
SW1 | 5 mm |
Z (Stroke) | 0.80 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 1 N |
Volume | 0.03 cm³ |
Curve radius (min) (convex) | 3 mm |
Hose diameter (rec.) d | 2 mm |
Dimensions (LxB) | 7 x 3.5 |
Number of folds | 0 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Weight | 2 g |
Product family | SGON |
Ordering information: SGON 7x3.5 HT1-60 M3-AG
Suction cup SGON (elastomer part + connection nipple) is delivered unassembled. The delivery consists of:
Available spare parts: suction cup SGO, connection nipple SA-NIP, two-ear clamp