SAOF 90x30 HT2-65 G3/8-IG

Part no.: 10.01.05.00745

Flat suction cup (oval) for very dynamic handling

Dimensions (LxB)90 x 30
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 Shore A
Nipple materialNickel plated
ConnectionG3/8-IG
SAOF 90x30 HT2-65 G3/8-IG
Attribute Value
Bmax(S) 34 mm
Bs 30.60 mm
dn 6 mm
G1 G3/8"-F
H 27 mm
LG1 9 mm
Lmax(S) 94 mm
Ls 90.60 mm
SW1 22 mm
Z (Stroke) 3 mm
Attribute Value
Suction force (-600mbar) 122 N
Lateral force 94 N
Volume 7 cm³
Curve radius (min) (convex) 40 mm
Hose diameter (rec.) d 4 mm
Dimensions (LxB) 90 x 30
Connection G3/8"-F
Number of folds 0
Suction cup material High temperature material HT2
Material hardness [Shore A] 65 Shore A
Temperature resistance 200 °C
Weight 68.60 g
Product family SAOF

Ordering information: SAOF 90x30 HT2-65 G3/8-IG

Suction cup SAOF HT2, available in various dimensions, is delivered with connection nipple glued to elastomer part.