FG 20 NBR-55 N016

Part no.: 10.01.06.00054

Bellows suction cup (round) for very uneven workpieces

Size20
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
Number of folds2.5
FG 20 NBR-55 N016
Attribute Value
d 4.50 mm
d2 10.50 mm
D1 20 mm
Dk 10 mm
Dmax(S) 21 mm
Ds 20 mm
H 22.10 mm
H2 3.80 mm
H3 9 mm
Z (Stroke) 9 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 5.20 N
Pull-off force 12.10 N
Volume 2.30 cm³
Curve radius (min) (convex) 30 mm
Size 20
Nipple family N 016
Number of folds 2.50
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 55 Shore A
Weight 2.40 g
Product family FG

Ordering information: FG 20 NBR-55 N016