Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size | 150 |
Number of folds | 1.5 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 70 Shore A |
Nipple material | Aluminum |
Connection | G1/2"-F |
Attribute | Value |
---|---|
dn | 13.50 mm |
d2 | 111 mm |
Dmax(S) | 177 mm |
Ds | 150 mm |
G1 | G1/2"-F |
H | 88.50 mm |
LG1 | 13 mm |
Z (Stroke) | 37.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 570 N |
Pull-off force | 1000 N |
Volume | 800 cm³ |
Curve radius (min) (convex) | 250 mm |
Hose diameter (rec.) d | 12 mm |
Size | 150 |
Nipple family | N 010 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 70 Shore A |
Weight | 801.50 g |
Product family | FSGA |
Number of folds | 1.50 |
Ordering information: FSGA 150 NBR-70 G1/2-IG
Suction cup FSGA (elastomer part + connection nipple) is delivered assembled. The assembly consists of:
Available spare parts: suction cup FGA, connection nipple SA-NIP