Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces
Size | 60 |
Suction cup material | Vulkollan VU1 |
Material hardness [Shore A] | 72 Shore A |
Nipple material | Aluminum |
Connection | G1/4"-F |
Number of folds | 2.5 |
Attribute | Value |
---|---|
d2 | 36 mm |
dn | 6 mm |
Dmax(S) | 62.50 mm |
Ds | 59 mm |
G1 | G1/4"-F |
H | 70 mm |
LG1 | 12 mm |
SW1 | 17 mm |
Z (Stroke) | 30 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 61 N |
Pull-off force | 100 N |
Volume | 66.76 cm³ |
Curve radius (min) (convex) | 50 mm |
Hose diameter (rec.) d | 6 mm |
Size | 60 |
Nipple family | N 014 |
Suction cup material | Vulkollan VU1 |
Material hardness [Shore A] | 72 Shore A |
Weight | 47.10 g |
Number of folds | 2.50 |
Product family | FSG |
Ordering information: FSG 60 VU1-72 G1/4-IG ON
Suction cup FSG VU1 (elastomer part + connection nipple) is delivered assembled. The assembly consists of:
Available spare parts: suction cup FG VU1, connection nipple SA-NIP