Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces
Size | 85 |
Suction cup material | Vulkollan VU1 |
Material hardness [Shore A] | 72 Shore A |
Nipple material | Aluminum |
Connection | G1/4"-F |
Number of folds | 2.5 |
Attribute | Value |
---|---|
d2 | 51 mm |
dn | 6 mm |
Dmax(S) | 90 mm |
Ds | 80.20 mm |
G1 | G1/4"-F |
H | 100 mm |
LG1 | 12 mm |
SW1 | 22 mm |
Z (Stroke) | 38 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 120 N |
Pull-off force | 250 N |
Volume | 201.28 cm³ |
Curve radius (min) (convex) | 60 mm |
Hose diameter (rec.) d | 6 mm |
Size | 85 |
Nipple family | N 015 |
Suction cup material | Vulkollan VU1 |
Material hardness [Shore A] | 72 Shore A |
Weight | 145 g |
Number of folds | 2.50 |
Product family | FSG |
Ordering information: FSG 85 VU1-72 G1/4-IG
Suction cup FSG VU1 (elastomer part + connection nipple) is delivered assembled. The assembly consists of:
Available spare parts: suction cup FG VU1, connection nipple SA-NIP